text.skipToContent text.skipToNavigation

WIREHOLDER, WOOD SCREW TYPE

by CHANCE Utility 

Catalog ID: 0623

Porcelain Wireholder, with No. 22 x 2 1/4" wood screw.

Product Details

General

Material Porcelain/Steel
Type Service Wireholder
UPC 096359066972

Dimensions

Distance From Pole N/A
Weight 0.65 lb

Logistics

Pallet Quantity 1800 EA

Resources/Downloads