text.skipToContent text.skipToNavigation

CUT POINT POINT STAPLE, 1-3/8in LENGTH x 1/2in ID X .162in WIRE DIA. w/COPPER COATED FINISH

by CHANCE Utility 

Catalog ID: C2050244

Staples have cut point ends to increase pullout strength. Sold by the pound in 50lbs cartons of 3,100 staples. One pound is 62 staples. Industry slang is U-Nail.

Product Details

General

Coating Copper Coated
EU RoHS Indicator No
Material Steel Wire
Type Staples
UPC 096359013815

Dimensions

Distance From Pole N/A
Weight 0.98 lb

Logistics

Carton Quantity 50
Pallet Quantity 2500 EA

Resources/Downloads