text.skipToContent text.skipToNavigation

STAPLE, BARBED 1.50 X .375

by CHANCE Utility 

Catalog ID: C2050460

Barbed Staple, square shank, cut point, galvanized.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel Wire
Type Staples
UPC 096359383918

Dimensions

Distance From Pole N/A
Weight 0.02 lb

Resources/Downloads