text.skipToContent text.skipToNavigation

STAPLE, D/PT 1.00 X .25 X .114

by CHANCE Utility 

Catalog ID: C2050223

Diamond Point Staple, copper coated, 1" long x 1/4" inside width x .114" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

Product Details

General

Coating Copper Coated
Material Steel Wire
Type Staples
UPC 096359013693

Dimensions

Distance From Pole N/A
Weight 0.01 lb

Logistics

Carton Quantity 500 EA

Resources/Downloads

Sales Drawings