text.skipToContent text.skipToNavigation

STAPLE, D/PT 1.00 X .31 X .120

by CHANCE Utility 

Catalog ID: C2050213

Diamond Point Staple, hot dip galvanized, 1" long x 5/16" inside width x .12" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel Wire
Type Staples
UPC 096359013594

Dimensions

Distance From Pole N/A
Weight 0.01 lb

Logistics

Carton Quantity 100 EA

Resources/Downloads

Sales Drawings