text.skipToContent text.skipToNavigation

STAPLE, D/PT 1.75 X .38 X .148

by CHANCE Utility 

Catalog ID: C2050215

Diamond Point Staple, hot dip galvanized, 1-3/4" long x 3/8" inside width x .148" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel Wire
Type Staples
UPC 096359013617

Dimensions

Distance From Pole N/A
Weight 0.02 lb

Certifications and Compliance

Industry Standard(s) ANSI C135.14

Logistics

Carton Quantity 100 EA
Pallet Quantity 50000 EA

Resources/Downloads

Sales Drawings