text.skipToContent text.skipToNavigation

BRACKET, STATIC WIRE, 5/8 IN LINK

by CHANCE Utility 

Catalog ID: PS543558

Static Wire Support, for pole diameter 14" to 16". Designed to carry static wires. Load plate is welded to the rods, while the back plate can be adjusted to fit the pole. Hot dip galvanized. Includes 5/8" link for wire-clamp attachment.

Product Details

General

Type Supports
UPC 096359481584

Dimensions

Distance From Pole N/A
Length 17.75 in
Length - Threaded Area 6
Weight 7.25 lb

Logistics

Carton Quantity 5
Pallet Quantity 160 EA

Resources/Downloads