text.skipToContent text.skipToNavigation

SUPPORT, INSULATED, 2-1/2"

by CHANCE Utility 

Catalog ID: DU27M4

Support, Insulated, 2-1/2"

Product Details

General

Material Porcelain
Type Supports
UPC 096359370772

Dimensions

Distance From Pole N/A
Weight 3.68 lb

Logistics

Pallet Quantity 288 EA

Resources/Downloads