text.skipToContent text.skipToNavigation

SUPPORT, INSULATED, LESS INSULATOR

by CHANCE Utility 

Catalog ID: PSC2070151

Cable Support Only

Product Details

General

Coating Galvanized, ASTM A-154
Material Steel
Type Supports
UPC 096359508212

Dimensions

Distance From Pole N/A
Weight 1.75 lb

Logistics

Carton Quantity 20
Pallet Quantity 640 EA

Resources/Downloads