HPS_ID_PSC4004103_PRODIMAGE
HPS_ID_PSC4004103_PRODIMAGE

Universal Extension Arm Retrofit Kit

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4004103

Allows conversion of wood-only Extension Arms to Universal Extension Arms

  • Fit composite or wood crossarms up to 33⁄4" x 43⁄4"
  • Cushioned clamp and hanger loop to protect composite arms
  • Grippers on clamp can be removed for wood crossarms
  • Design allows removal of components for reconditioning pole
  • Designed for use with rubber gloves or hotsticks

Product details

General

Type
Arm
UPC
096359528821

Dimensions

Dimensions
12 in x 12 in x 6.5 in
Dimensions Metric
30.5 mm x 30.5 mm x 16.5 mm
Height
6.5 in
Height Metric
16.5 mm
Length
12 in
Length Metric
30.5 mm
Weight
5 lb
WeightMetric
2.3 kg
Width
12 in
WidthMetric
30.5 mm