text.skipToContent text.skipToNavigation

3 Phase-Teco&Holan Boom Lift

by CHANCE Utility 

Catalog ID: C4001709

Hot-line tool set enables a material-handler boom truck to lift single- or three-phase system conductors. Operator remains in the bucket, positioned to perform such routine jobs as replacing insulators, crossarm or pole Available in eight sleeve sizes to fit on boom truck jibs listed on page 4153, each complete unit includes:10' Vertical orange Epoxiglas®- mast (4"" x 4"")and10' Horizontal gray Epoxirod®- support arm (2.5"" dia.) with four Heavy-Duty Roller-type Wireholders for conventional crossarm constructionand6' Horizontal gray Epoxirod support arm (2.5"" dia.) with one additional Wireholder for center mast for armless constructionandStorage bags for all components above.

Product Details

General

Style Jib Mounted Conductor Lift
UPC 096359017219

Dimensions

Weight 312 lb

Resources/Downloads