HPS_ID_M47412_PRODIMAGE
HPS_ID_M47412_PRODIMAGE

Pole Clamp Only, 2 in

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M47412

Pole Type Wire Tong Saddles are made of lightweight aluminum for handling ease. These rugged heat-treated saddles will support a maximum of 1000 pounds (450kg) without the extension. The clamp is set far enough away from the base to give ample clearance for most jobs. Where additional clearance is required, the Wire Tong Saddle Extension can be easily bolted to the saddle. This heattreated aluminum-alloy extension is 4 inches (100mm) long and has a tested working load rating of 800 pounds (360kg). The Wheel Type fasteners are easy to apply, hold the saddle firmly in place, and prevent riding down and excessive play. The Wheel Tightener has the advantage of being able to fit into close places such as between crossarm braces, under guy wires, etc.

Product details

General

Style
Pole Clamp Only
Type
Wire Tong
UPC
096359048190

Dimensions

Dimensions
6.25 in x 5.56 in x 5.5 in
Dimensions Metric
15.9 mm x 14.1 mm x 14.0 mm
Height
5.5 in
Height Metric
14 mm
Length
6.25 in
Length Metric
15.9 mm
Weight
2 lb
WeightMetric
0.9 kg
Width
5.56 in
WidthMetric
14.1 mm

Logistics

Pallet Quantity
343

Resources and downloads

Sales Drawings