HPS_ID_M48057_PRODIMAGE
HPS_ID_M48057_PRODIMAGE

Insulator

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M48057

Epoxy based, available as separate items or can be added to existing auxiliary arm wireholders to upgrade for 34.5 kV use.

  • Heavy Duty Extension Arm installed on crossarm are equipped with M48057 insulators on the wireholders
  • For 34.5 kV M48057 insulator should be installed

Product details

General

Style
Epoxy Insulator
UPC
096359048367

Dimensions

Length
3.75 in
Length Metric
9.525 mm
Weight
1.233 lb
WeightMetric
0.5592793922100001 kg

Logistics

Pallet Quantity
1200

Resources and downloads

Specifications

Sales Drawings