text.skipToContent text.skipToNavigation

Large wireholder with Clamp for 3” Arm

By CHANCE Utility 

Catalog ID: PSC4002937

By CHANCE Utility
Catalog ID:  PSC4002937
2.5IN ROLLER WIREHOLDER W/ 3IN CLAMP

  • Adapter: Clamp for 3" Arm
  • More Options

    Product Details

    General

    UPC 096359498384

    Dimensions

    Dimensions 12 in x 7.63 in x 6.25 in
    Height 6.25 in
    Length 12 in
    Weight 7.1 lb
    Width 7.63 in

    Resources and Downloads