HPS_ID_C4000268_1300_PRODIMAGE
HPS_ID_C4000268_1300_PRODIMAGE
HPS_ID_C4000268_2300_PRODIMAGE

Wire Holder W/ 2" Roller, W/ 2.5" Clamp

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4000268

Seven Delrin plastic rollers offer protection to conductors while raising the conductor above the work area. Accommodates conductors up to and including 1.5 inches in diameter. The gate is held closed by a springloaded latch which must be manually opened.

  • Roller Wireholder — Seven Delrin plastic rollers offer protection to conductors while raising the conductor above the work area. Accommodates conductors up to and including 1-1/2 inches in dia. The gate is held closed by a spring-loaded latch which must be manually opened
  • Insulators— Epoxy based, available as separate items or can be added to existing auxiliary arm wireholders to upgrade for 34.5 kV use

Product details

General

Style
Roller Wireholder
UPC
096359016458

Dimensions

Weight
4.37 lb
WeightMetric
1.9821986569 kg

Logistics

Carton Quantity
10