HUBBELL POWER SYSTEMS
Image of C4060002 Substation and Underground Barrier Board, 48 in (1.2 m) x 72 in (1.8 m) x 0.255 in (6 mm)

Substation and Underground Barrier Board, 48 in (1.2 m) x 72 in (1.8 m) x 0.255 in (6 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060002

Substation and Underground Barrier Board, Dimensions of 48 in x 72 in x 0.255 in

  • Puncture strength of 300 volts per mil
  • Made from bright orange polyethylene
  • For use in substations and as underground barriers
  • Can be formed and cut into specific sizes and shapes for various applications
  • Comes in a standard 4ft. By 6ft. sheet

General

Catalog Number

C4060002

EU RoHS Indicator

No

UPC

096359020431

Dimensions

Weight

30 lb

Weight Metric

13.6 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No