Class 4 12 in. Diameter x 48 in. Long Polyethylene Pole Cover

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4060030

Class 4 12 in. Diameter x 48 in. Long Polyethylene Pole Cover

  • Design tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Rope handles to easily spread covers and snap them around the pole (Rubber gloves must be used during installation)
  • Nylon button to join pole covers for extended lengths

Product details

General

EU RoHS Indicator
No
UPC
096359020462

Dimensions

Diameter
12 in
Length
48 in
Length Metric
121 cm
Weight
16.1 lb
WeightMetric
7.3 kg

Logistics

Pallet Quantity
12

Resources and downloads