HPS_PPHID_249689
HPS_PPHID_249689

Class 4 12 in. Diameter x 72in. Long Polyethylene Pole Cover

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4060000

Class 4 12 in. Diameter x 72in. Long Polyethylene Pole Cover

  • Design tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Rope handles to easily spread covers and snap them around the pole (Rubber gloves must be used during installation)
  • Nylon button to join pole covers for extended lengths

Product details

General

UPC
096359020424

Dimensions

Diameter
12 in
Length
72 in
Length Metric
182 cm
Weight
24.5 lb
WeightMetric
11.1 kg

Logistics

Pallet Quantity
12

Resources and downloads