Class 4 9 in. Diameter x 48 in. Long Polyethylene Pole Cover

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M49374

Class 4 9 in. Diameter x 48 in. Long Polyethylene Pole Cover

  • Design tested to ASTM F712 Class 4
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Made from bright orange polyethylene
  • Maximum use voltage of 36.6kV covered-phase-to-covered-phase
  • Rope handles to easily spread covers and snap them around the pole (Rubber gloves must be used during installation)
  • Nylon button to join pole covers for extended lengths

Product details

General

UPC
096359048466

Dimensions

Diameter
9 in
Length
48 in
Length Metric
121 cm
Weight
8.8 lb
WeightMetric
3.9 kg

Logistics

Pallet Quantity
32

Resources and downloads