HPS_ID_C40600836_ALT1_PRODIMAGE
* Representative image
HPS_ID_C40600836_ALT1_PRODIMAGE
HPS_ID_C40600836_ALT2_PRODIMAGE

Class 5 Spiral Conductor Cover with 4ft. Epoxiglas Handle

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

C4060082

Class 5 Spiral Conductor Cover with 4ft. Epoxiglas Handle

  • Design tested to ASTM F712 Class 5
  • Includes a 4ft. Epoxiglas handle
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Units interlock to form a long chain
  • Made from bright orange ABS plastic
  • Maximum use voltage of 48.3kV covered-phase-to-covered-phase

Product details

General

EU RoHS Indicator
No
Style
With 4' (1.2 m) Handle
UPC
096359020493

Dimensions

Weight
11.7 lb
WeightMetric
5.3 kg

Electrical Ratings

Withstand Voltage
46 kV Phase-to-Phase

Logistics

Pallet Quantity
24

Resources and downloads