HPS_ID_PSC4033582_PRODIMAGE
HPS_ID_PSC4033582_PRODIMAGE

Voltage Indicator Tester, Full Range 600V - 500kV

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC4033582

Voltage Indicator Tester for use with PSC4032915 Full Range ARVI, PSC4032916 Wireless Phasing Set (main unit only), PSC4033737 Proximity Voltage Indicator, PSC4033710 Multi-Range Voltage Indicator, and PSC4033955 Transmission Multi-Range Voltage Indicator.

  • Plug-in jack on Full-Range ARVI housing permits line personnel to quickly verify its operable condition with Voltage Indicator Tester (Cat. No. PSC4033582) before and after each use
  • The proximity voltage indicator can be field tested with the Voltage Indicator Tester PSC4033582

Product details

General

EU RoHS Indicator
No
Style
Voltage Indicator Tester (600V - 500kV)
UPC
096359517115

Dimensions

Weight
1.1 lb

Logistics

Standard Package
1