MY LISTS
HUBBELL POWER SYSTEMS
Image of H19786 Hinged Amertong 1.25 in (32 mm) X 6 ft 3 in (1.9 m)

Hinged Amertong 1.25 in (32 mm) X 6 ft 3 in (1.9 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: H19786

AMERTONG STICK -HINGED -1.25IN X 6FT 3IN, The Amertong can be adjusted at the collar to fit an ammeter. Plastic coated castings protect the finish on the meters and make a good secure gripping surface with easy handles and fiberglass operating rod provide maximum insulation.

  • Tested per OSHA & ASTM F711
  • Can be adjusted at collar to fit an ammeter
  • Plastic-coated castings securely grip while protecting the meter's finish
  • Fiberglass operating rod for maximum insulation