text.skipToContent text.skipToNavigation

Grip-All, 10' w/ Universal Head

By CHANCE Utility 

Catalog ID: C4030294A

By CHANCE Utility
Catalog ID:  C4030294A
GRIPALL - 10FT 7IN - W/ UNIVERSAL HEAD, The most versatile tool in a lineworker’s hands, the Grip-All stick puts an easy-to-control "finger" on an insulated pole. Although primarily designed for installing hot-line and grounding clamps, it serves both overhead and underground circuits with various end fittings. Commonly called a "shotgun," the operating mechanism incorporates a sliding hand grip that opens the hook to grasp a clamp eyescrew and retract it into the tool head. A thumb latch then must be depressed to release the locked hand grip so it can open the hook. While the tool head is of Lexan® for close-quarter operations, the worker must maintain recommended working distance solely on the Epoxiglas ™ pole section of the handle as the hook and its actuator are metal parts. Easy to care for, Grip-All sticks do not require field stripping to clean. All insulated parts including the operating rod are outside the main pole, readily accessible to wipe dry. CAUTION: Do not clean the plastic head with solvent.

More Options

Product Details

General

EU RoHS Indicator No
Storage Bag Included? P643-10 (Bag not included. Must be ordered separately.)
Style Standard
UPC 096359018131

Dimensions

Dimensions 133 in x 4.5 in x 4.5 in
Height 4.5 in
Length 133 in
Weight 14 lb
Width 4.5 in

Resources and Downloads