text.skipToContent text.skipToNavigation

34.5 kV Plastic-Coated Grippers

By CHANCE Utility 

Catalog ID: C4030814

By CHANCE Utility
Catalog ID:  C4030814
ELBOW GRIPPERS - PLASTIC COATED - 35KV, The tool provides a sure grip for installing and disconnecting elbow terminators. The tool grabs the elbow and has a special integral hook that fits through the rubber eye of an elbow or the metal hook of a bushing cap so that the lineman has complete, positive control, overcoming the resistance of the stiff underground cable. This tool fits RTE 200 AMP and 600 AMP Elastimold "T" Elbow.

More Options

Product Details

General

EU RoHS Indicator No
Style Elbow Tool Grippers
Type Underground Tools
UPC 096359018537

Dimensions

Weight 0.98 lb

Resources and Downloads