text.skipToContent text.skipToNavigation

Cable Lift Tool, 40"

By CHANCE Utility 

Catalog ID: C4031078

By CHANCE Utility
Catalog ID:  C4031078
The Epoxiglas Cable Lift Tool was originally designed to move heavy electrical cables in mines, but also serves as an efficient method of moving other heavy cables on the ground. The tool is 40" in overall length and has two .5"-diameter spiral grab hooks that will pick up cables up to 2" diameter by rotating the tool only a quarter turn.
  • Originally designed to move heavy electrical cables in mines
  • Also serves as efficient method of moving heavy cables on the ground
  • 40” long and has two ½”-diameter spiral grab hooks
  • Will pick up cables up to 2” diameter by rotating the tool only quarter turn

More Options

Product Details

General

EU RoHS Indicator No
Storage Bag Included? P643-4 (Bag not included. Must be ordered separately.)
Style Cable Lifting Tool
Type Underground Tools
UPC 096359018872

Dimensions

Length 45 in
Weight 4.9 lb

Logistics

Pallet Quantity 36

Resources and Downloads