HPS_ID_M445563_PRODIMAGE
HPS_ID_M445563_PRODIMAGE

Conductor Cleaning Brush

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

M445563

V-position of brushes gives 2-sided cleaning action. As brushes wear, they can be rotated, by loosening the anchor screws, so that unused bristles will come in contact with conductor.

Product details

General

EU RoHS Indicator
No
Style
Conductor Brush
UPC
096359047643

Dimensions

Dimensions
7.75 in x 3.25 in x 1.375 in
Dimensions Metric
19.685 mm x 8.254999999999999 mm x 3.4924999999999997 mm
Height
1.375 in
Height Metric
3.4924999999999997 mm
Length
7.75 in
Length Metric
19.685 mm
Weight
1 lb
WeightMetric
0.45359237 kg
Width
3.25 in
WidthMetric
8.254999999999999 mm

Logistics

Pallet Quantity
1280

Resources and downloads

Sales Drawings