text.skipToContent text.skipToNavigation

Jumper Terminal, 15kV, Shrouded, Plain Plug, 1/0

By CHANCE Utility 

Catalog ID: C6010191

By CHANCE Utility
Catalog ID:  C6010191
15kV #2 Plain Plug Shrouded Terminal for use with grounding clamps and EPR 15 kV Jumper Cable as temporary jumper assemblies (and should not be used with insulated jumper clamps). Extra heavy-duty shroud prevents excessive cable stress at terminal connection.
  • Jumper termal for 15kV EPR Jumper Cable only
  • Extra heavy-duty shroud prevents excessive cable stress at terminal connection
  • For plain-plug style ground clamps (temporary jumper use only)
  • For 1/0 15kV jumper cable

More Options

Product Details

General

Die Size U243
EU RoHS Indicator No
Material Copper
Style Shrouded, No Threads
UPC 096359024644

Dimensions

Weight 0.274 lb

Electrical Ratings

Current Rating 260 A

Conductor Related

Conductor Size 1/0 AWG

Resources and Downloads