text.skipToContent text.skipToNavigation

Jumper Terminal, 15kV, Shrouded, Plain Plug, #2

By CHANCE Utility 

Catalog ID: C6010190

By CHANCE Utility
Catalog ID:  C6010190
JUMPER CABLE TERMINAL-15KV SHROUDED PLUG, 35kV, insulated jumper clamp, polyethylene handle has a 8.325" length below the handguard, accepts 1/0 jumper cable, main line range of 0.162" to 1.165"
  • Jumper termal for 15kV EPR Jumper Cable only
  • Extra heavy-duty shroud prevents excessive cable stress at terminal connection
  • For plain-plug style ground clamps (temporary jumper use only)
  • For #2 15kV jumper cable

More Options

Product Details

General

Die Size U243
EU RoHS Indicator No
UPC 096359024637

Dimensions

Weight 0.078 lb

Conductor Related

Conductor Size #2 AWG

Resources and Downloads