text.skipToContent text.skipToNavigation

Jumper Terminal, 15kV, Shrouded, Threaded, #2

By CHANCE Utility 

Catalog ID: C6010198

By CHANCE Utility
Catalog ID:  C6010198
15kV 4/0 Plain Plug Shrouded Terminal for use with grounding clamps and EPR 15 kV Jumper Cable as temporary jumper assemblies (and should not be used with insulated jumper clamps). Extra heavy-duty shroud prevents excessive cable stress at terminal connection.
  • Jumper termal for 15kV EPR Jumper Cable only
  • Extra heavy-duty shroud prevents excessive cable stress at terminal connection
  • For threaded ferrule style ground clamps (temporary jumper use only)
  • For #2 15kV jumper cable

More Options

Product Details

General

Die Size U243
EU RoHS Indicator No
Material Copper
Style Shrouded
Thread Size 5/8" - 11 UNC
UPC 096359024712

Dimensions

Weight 0.49 lb

Conductor Related

Conductor Size #2 AWG

Resources and Downloads