text.skipToContent text.skipToNavigation

Terminal, Jumper Assembly

By CHANCE Utility 

Catalog ID: C6002600

By CHANCE Utility
Catalog ID:  C6002600
Copper Connector Assemblies are necessary to join cable and clamp together on Jumper Clamps or Load Pickup Tools only. Threads are .625"-11 NC for all connectors. Each Catalog Number consists of a copper connector, nut and lockwasher.
  • Intended for use with rubber glove "MAC" head insulated jumper clamps
  • Copper connector assemblies are necessary to join cable and clamp together on Jumper Clamps or Load Pickup Tools only
  • Threads are .625"-11 NC for all connectors
  • Each Catalog Number consists of a copper connector, nut and lockwasher
  • For use with 2/0 insulated jumper cable

More Options

Product Details

General

Die Size U165
Thread Size 5/8" - 11 UNC
UPC 096359232896

Dimensions

Weight 0.265 lb

Electrical Ratings

Current Rating 300 A

Conductor Related

Conductor Size 2/0 AWG

Resources and Downloads