text.skipToContent text.skipToNavigation

Cutout, Temporary W/ Solid Blade

By CHANCE Utility 

Catalog ID: PSC6010343

By CHANCE Utility
Catalog ID:  PSC6010343
CUTOUT,TEMPORARY 15kV POLY SOLID BLADE, To provide fuse protection during live-line maintenance, the temporary cutout tool simply clamps onto primary conductor with a Grip-All clampstick. Bronze stud at lower end accepts clamp on temporary tap jumper. Orange 1.25"-diameter Epoxiglas ™ member fitted with two EPDM-rubber storm skirts serves as the cutout bushing. Cutout hot parts are identical to Chance Type C cutouts: Upper contact with integral sleet shield and hooks for operation by loadbreak tool and lower trunnion of cast bronze. Fusetube should be fitted with fuselink rated no larger than 100 amps.
  • To provide fuse protection during live-line maintenance, temporary cutout tool simply clamps onto primary conductor with a Grip-All clampstick
  • Brass stud at lower end accepts clamp on temporary tap jumper
  • Insulated bushing and hot parts are from Chance Type C-Polymer cutouts
  • Upper contact with integral sleet shield and hooks for operation by loadbreak tool and lower trunnion of cast bronze
  • Fusetube must be fitted with fuselink rated no larger than 100 amps
  • Available in ratings for 15kV and 27kV systems
  • Tools come with or without a pivot-lever closing device
  • 250 in.-lb. torque for clamp eyescrew
  • Includes tap stud with 1/2" diameter

NA/

More Options

Product Details

General

EU RoHS Indicator No
Style 300 Amp Solid Blade
UPC 096359391531

Dimensions

Weight 11.5 lb

Electrical Ratings

Amperage Rating 300
Voltage - Maximum 15 kV
Voltage Rating 15000 V

Conductor Related

Conductor Diameter (Main) - Maximum 1.16 in

Logistics

Pallet Quantity 32

Resources and Downloads