text.skipToContent text.skipToNavigation

Platforms

Fixed Pole Mount For Platform

By CHANCE Utility  
Catalog ID: M490110W
Fixed Pole Mount.

Fixed Tower Mount For Platform

By CHANCE Utility  
Catalog ID: M490121
Fixed Tower Mount.

Insulated Platform, 4'

By CHANCE Utility  
Catalog ID: C4021042
Unique design features 12" of clear insulation provided by two 2"-diameter orange Epoxiglas poles connecting the platform to the mounting bracket.

Insulated Platform, 6'

By CHANCE Utility  
Catalog ID: C4021043
Unique design features 12" of clear insulation provided by two 2"-diameter orange Epoxiglas poles connecting the platform to the mounting bracket.

Insulated Platform, 8'

By CHANCE Utility  
Catalog ID: C4021079
Unique design features 12" of clear insulation provided by two 2"-diameter orange Epoxiglas poles connecting the platform to the mounting bracket.

Pivot Base For 42" or 4' Platforms

By CHANCE Utility  
Catalog ID: C4021164
For all 42" (1 m) & 4' (1.83 m) Platforms

Pivot Base For 6' or 8' Platforms

By CHANCE Utility  
Catalog ID: C4021173
For all 6' (1.83 m) & 8' (2.5 m) Platforms

Platform, 42"

By CHANCE Utility  
Catalog ID: H496442W
Chance Standard Platforms are designed to provide a convenient workstation on an aerial structure.

Railing, For 4' Platfrom

By CHANCE Utility  
Catalog ID: C4021055
For 4' (1.83 m) Insulated Platform

Railing, For 6' Platform

By CHANCE Utility  
Catalog ID: C4020023
For All 6' (1.83 m) Platforms

Railing, For 8' Platform

By CHANCE Utility  
Catalog ID: C4020024
For All 8' (2.5 m) Platforms

Standard Platform, 10' With Epoxiglas Railing & Fixed Pole Mount

By CHANCE Utility  
Catalog ID: T4020632
Chance Standard Platforms are designed to provide a convenient workstation on an aerial structure.

Standard Platform, 12' With Epoxiglas Railing & Fixed Pole Mount

By CHANCE Utility  
Catalog ID: T4020619
Chance Standard Platforms are designed to provide a convenient workstation on an aerial structure.

Standard Platform, 42" With Fixed Pole Mount

By CHANCE Utility  
Catalog ID: H49644W
Chance Standard Platforms are designed to provide a convenient workstation on an aerial structure.

Standard Platform, 6' With Fixed Pole Mount

By CHANCE Utility  
Catalog ID: H49646W
Chance Standard Platforms are designed to provide a convenient workstation on an aerial structure.

Standard Platform, 8' With Fixed Pole Mount

By CHANCE Utility  
Catalog ID: H49648W
Chance Standard Platforms are designed to provide a convenient workstation on an aerial structure.

Suspension Utility Platform, 48"

By CHANCE Utility  
Catalog ID: T4020030
Constructed of the same material as Standard Platforms, the Suspension Platform design incorporates a special 26"-high Epioxiglas tripod railing into the suspension brace.

Tripod For 4' Insulated Platfrom

By CHANCE Utility  
Catalog ID: H4964
For 4' (1.83 m) Insulated Platform

Tripod For 42" Or 4' Standard Platfroms

By CHANCE Utility  
Catalog ID: T4021195
For 42" (1 m) & 4' (1.83 m) Standard Platform

Utility Platform, 30"

By CHANCE Utility  
Catalog ID: C4020426
Designed for limited workspace, 10"-wide Utility Platform is furnished with Fixed Pole Mount. Strut base folds against board for compact, for easy transport and storage.
Page 1 of 1