text.skipToContent text.skipToNavigation

CHANCE® Bell Cuff Gloves Class 1 14" Yel/Blk Size 10

By CHANCE Utility 

Catalog ID: PSC114BCYB10

By CHANCE Utility
Catalog ID:  PSC114BCYB10
CHANCE® BELL CLASS 1 14" YEL/BLK SIZE 10
  • Class 1
  • Maximum use voltage 7,500 volts AC / 11,250 DC
  • color is yellow under black

More Options

Product Details

General

Color Yellow Under Black
EU RoHS Indicator No
Material Natural Rubber
Style Bell Cuff
UPC 096359458609

Dimensions

Length 14 in
Weight 1.31 lb
Width 10 in

Electrical Ratings

Voltage - Maximum
  • 7500 VAC
  • 11250 VDC
Voltage Rating Class 1 V

Logistics

Carton Quantity 10

Resources and Downloads

Videos

CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)