HUS_ID_PSC216BCYB10_PRODIMAGE
HUS_ID_PSC216BCYB10_PRODIMAGE
play

Bell Cuff Gloves Class 2 14" Yel/Blk Size 10

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC214BCYB10

BELL CLASS 2 14" YEL/BLK SIZE 10

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 volts DC
  • color is yellow under black

Product details

General

Color
Yellow Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Bell Cuff
UPC
096359457046

Dimensions

Length
14 in
Weight
1.73 lb
Width
10 in

Electrical Ratings

Voltage - Maximum
  • 17000 VAC
  • 25500 VDC
Voltage Rating
Class 2 V

Logistics

Carton Quantity
10
Pallet Quantity
120