HUS_ID_PSC216BCYB10_PRODIMAGE
HUS_ID_PSC216BCYB10_PRODIMAGE
play

Bell Cuff Gloves Class 2 14" Yel/Blk Size 9

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC214BCYB9

BELL CLASS 2 14" YEL/BLK SIZE 9

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 volts DC
  • color is yellow under black

Product details

General

Color
Yellow Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Bell Cuff
UPC
096359457022

Dimensions

Length
14 in
Weight
1.56 lb
Width
9 in

Electrical Ratings

Voltage - Maximum
  • 17000 VAC
  • 25500 VDC
Voltage Rating
Class 2 V

Logistics

Carton Quantity
10
Pallet Quantity
120