HUS_ID_PSC216BCRB10_PRODIMAGE_hjm
HUS_ID_PSC216BCRB10_PRODIMAGE_hjm
play

Bell Cuff Gloves Class 2 16" Red/Blk Size 9H

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC216BCRB9H

BELL CLASS 2 16" RED/BLK SIZE 9H

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 volts DC
  • color is red under black

Product details

General

Color
Red Under Black
EU RoHS Indicator
No
Material
Natural Rubber
Style
Bell Cuff
UPC
096359457213

Dimensions

Length
16 in
Weight
2 lb
Width
9.5 in

Electrical Ratings

Voltage - Maximum
  • 17000 VAC
  • 25500 VDC
Voltage Rating
Class 2 V

Logistics

Carton Quantity
10
Pallet Quantity
120