text.skipToContent text.skipToNavigation

CHANCE® Contour Cuff Gloves Class 3, 18 Red/Blk Size 9

By CHANCE Utility 

Catalog ID: PSC318CRB9

By CHANCE Utility
Catalog ID:  PSC318CRB9
CHANCE® CONTOUR CLASS 3, 18 RED/BLK SZ 9
  • Class 3
  • Maximum use voltage 26,500 volts AC / 39,750 volts DC
  • color is red under black

More Options

Product Details

General

Color Red Under Black
Material Natural Rubber
Style Contour Cuff
UPC 096359487531

Dimensions

Length 18 in
Weight 3.1 lb
Width 9 in

Electrical Ratings

Voltage - Maximum
  • 26500 VAC
  • 39750 VDC
Voltage Rating Class 3 V

Resources and Downloads

Videos

CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)