HUS_ID_PSCGLP10GN9_PRODIMAGE
HUS_ID_PSCGLP10GN9_PRODIMAGE
play

Glove Protector 10IN Goatskin Nylon Strap, Size 11

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSCGLP10GN11

Glove Protector 10IN GOATSKIN NYLON STRAP, SIZE 11

  • Made from goat skin
  • 10" length
  • dual sized for size 11 and 11H low voltage rubber gloves
  • Nylon Strap

Product details

General

Color
Cream GoatSkin
Material
Goatskin
Style
Leather Protector Gloves
UPC
096359529262

Dimensions

Length
10 in
Weight
0.4 lb
Width
11 in

Logistics

Carton Quantity
6

Resources and downloads

Videos

play
CHANCE® - Low Voltage Rubber Gloves