text.skipToContent text.skipToNavigation

CHANCE® Straight Cuff Gloves Class 0 11" Black Size 10H

By CHANCE Utility 

Catalog ID: PSC011B10H

By CHANCE Utility
Catalog ID:  PSC011B10H
CHANCE® CLASS 0 11" BLACK SIZE 10H
  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is black

More Options

Product Details

General

Color Black
Material Natural Rubber
Style Straight Cuff
UPC 096359447610

Dimensions

Length 11 in
Weight 0.79 lb
Width 10.5 in

Electrical Ratings

Voltage - Maximum
  • 1000 VAC
  • 1500 VDC
Voltage Rating Class 0 V

Logistics

Carton Quantity 10
Pallet Quantity 120

Resources and Downloads

Videos

CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)

CHANCE® - Low Voltage Rubber Gloves