text.skipToContent text.skipToNavigation

CHANCE® Straight Cuff Gloves Class 0 11" Red Size 11

By CHANCE Utility 

Catalog ID: PSC011R11

By CHANCE Utility
Catalog ID:  PSC011R11
CHANCE® CLASS 0 11" RED SIZE 11
  • Class 0
  • Maximum use voltage 1,000 volts AC / 1,500 DC
  • color is red

More Options

Product Details

General

Color Red
Material Natural Rubber
Style Straight Cuff
UPC 096359565994

Dimensions

Length 11 in
Weight 0.76 lb
Width 11 in

Electrical Ratings

Voltage - Maximum
  • 1000 VAC
  • 1500 VDC
Voltage Rating Class 0 V

Logistics

Carton Quantity 10
Pallet Quantity 120

Resources and Downloads

Videos

CHANCE Cleaning and Inspecting Rubber Gloves in the Field (VI09014E)

CHANCE® - Low Voltage Rubber Gloves