HUS_ID_PSC216YB10_PRODIMAGE
HUS_ID_PSC216YB10_PRODIMAGE
play
HPS_ID_Class2BY_2_PRODIMAGE

Straight Cuff Gloves Class 2 14" Yel/Blk Size 9

Brand:

Chance Lineman Tools & Equipment

Catalog ID:

PSC214YB9

CLASS 2 14" YEL/BLK SIZE 9

  • Class 2
  • Maximum use voltage 17,000 volts AC / 25,500 DC
  • color is yellow under black

Product details

General

Color
Yellow Under Black
Material
Natural Rubber
Style
Straight Cuff
UPC
096359448471

Dimensions

Length
14 in
Weight
1.37 lb
Width
9 in

Electrical Ratings

Voltage - Maximum
  • 17000 VAC
  • 25500 VDC
Voltage Rating
  • Class 2 V

Logistics

Carton Quantity
10
Pallet Quantity
120