text.skipToContent text.skipToNavigation

Capstan Hoist 12-Volt DC Motor Weather Shield

by CHANCE Utility 

Catalog ID: C3080909

Capstan Hoist Weather Shield for 12-Volt DC hoist only, complete with band clamp.

Product Details

General

Style Weather Shield
Type Capstan Hoist Accessories
UPC 096359015932

Dimensions

Weight 1.0 lb

Logistics

Standard Package 1

Resources/Downloads