text.skipToContent text.skipToNavigation

1 Ton Hot-Stick Handle Nylon-Strap Ratchet Hoist

By CHANCE Utility 

Catalog ID: PSC3090467

By CHANCE Utility
Catalog ID:  PSC3090467
Every CHANCE Chain Hoist is proof-tested and factory-operated at 150% of capacity rating
  • Always use with insulated link sticks of appropriate length
  • Swivel-eye on handle end for operation via hot-line toos
  • Hotstick rings on hooks and latches
  • 1-Ton models use single-strap which allows for 5'9" Standard lift distance
  • 27" minimum between hooks

Designed with special features, both 1-ton and 2-ton hoists offer a choice of two handle options for utility maintenance and construction. For rubber-glove work, select hoist with plastisol cap on handle end for operation by hot-line tools, select hoist with swivel eye on handle end. All models have hot-stick rings on hooks and latches

More Options

Product Details

General

EU RoHS Indicator No
Strength Rating - Ultimate 2000 lb
Style Hotstick Handle
UPC 096359391111

Dimensions

Dimensions 22 in x 8.38 in x 5 in
Height 5 in
Length 22 in
LengthMetric 55.9 mm
Weight 17.1 lb
WeightMetric 7.8 kg
Width 8.38 in

Logistics

Standard Package 1

Resources and Downloads