text.skipToContent text.skipToNavigation

1 Ton Regular Handle Nylon-Strap Ratchet Hoist

by CHANCE Utility 

Catalog ID: PSC3090323

NYLON STRAP HOIST, 1 TON (REG HANDLE), Designed with special features these hoists offer a choice of two handle options for utility maintenance and construction. For rubber-glove work, select hoist with plastisol cap on handle end. For operation by hot-line tools, specify hoist with swivel-eye on handle end. All models have hot-stick rings on hooks and latches. Single strap of 1-Ton units reaches and lifts farther. 2-Ton units employ a sheave-mounted hook in a double-strap becket.

Product Details

General

EU RoHS Indicator No
Style Regular Handle
UPC 096359391104

Dimensions

Weight 13.0 lb

Logistics

Pallet Quantity 25
Standard Package 1

Resources/Downloads