text.skipToContent text.skipToNavigation

18" Expoxiglas Hoist Link Stick

by CHANCE Utility 

Catalog ID: C4002399

LINK STICK- 18IN EPOXIGLAS- 4000 LBS RWL, To permit hot-line work with a nylon-strap ratchet hoist, a properly applied link stick insulates the hoist from an energized conductor. The hoist link stick is a 1.25"-diameter Epoxiglas pole with a steel hook on one end and a butt swivel on the other. To apply the link stick, attach the hook of the stick to a wire grip using the hotstick eye to operate the hook. Complete the application by connecting the nylon-strap hoist to the link stick butt swivel and to a pole or crossarm. Rated working load: 4,000 lb.

Product Details

General

EU RoHS Indicator No
UPC 096359017417

Dimensions

Length 18 in
Weight 5.88 lb

Resources/Downloads