text.skipToContent text.skipToNavigation

Crossarm Link Stick - 3500 lb

by CHANCE Utility 

Catalog ID: PSC4004372

The CHANCE® Crossarm Link Stick - 3500 lb, provides a 3,500 lb working load rating. It hooks over a dead-end crossarm (up to 3-3/4" x 4-3/4") on one end and provides a butt swivel on the other end that allows for connection with a hoist for the purpose of providing quick set-up for tension relief to a dead-end insulator or other component. No hassles connecting a sling.

  • Quick and easy set up, no sling necessary
  • Plastisol-coated steel hook
  • Fits standard 3-3/4" x 4-3/4" crossarms with 5" hook
  • Galvanized steel swivel eye on conductor end for easy alignment
  • Lifting eye on hook fitting for easy positioning by a hot line tool
  • Also available with 3500 lb-rated working load
  • Insulated Epoxiglas® length: 21.5"
  • total length: 41"
  • Custom Epoxiglas lengths available

Product Details

General

Max Load Lbs. 3500 lb
Style Crossarm Link Stick
UPC 096359635406

Dimensions

Length 41 in
Length - Insulated Section 21.5 in
Weight 8.0 lb

Resources/Downloads