text.skipToContent text.skipToNavigation

5/8" Samson Composite Fiber Braided Dura-Plex Rope

by CHANCE Utility 

Catalog ID: C4170586

ROPE, 5/8"SAMSON DURA-PLEX COMPOSITE 600, Composite Fiber Rope is made of polyester fibers plied over polyolefin fibers in each of the 12 strands. The composite strands are braided together to produce rope with an excellent strength to weight ratio. The low stretch, firm, round construction gives excellent gripping power on capstans.

Product Details

General

EU RoHS Indicator No
Material Composite Fiber Braided
Max Load Lbs. 2320 lb
Tensile Strength 11,600 lb
Type Load Lift Assist
UPC 096359022374

Dimensions

Diameter 0.625 in
Length 7200 in
Weight 0.12 lb

Logistics

Pallet Quantity 4800
Standard Package 600

Resources/Downloads