text.skipToContent text.skipToNavigation

5/8 in Samson Ultra-Blue 3 Polyolefin Rope

By CHANCE Utility 

Catalog ID: M18954

By CHANCE Utility
Catalog ID:  M18954
Samson Ultra-Blue 3 High-strength 3-strand construction creates a rope 30-35% higher in strength than the equivalent polypropylene construction, which gives Ultra Blue 3 up to three times more wear life than polypropylene.
  • Weight per 100 ft: 8.0 lbs
  • 30-35% stronger than standard polypropylene
  • Abrasion resistant, durable, excellent grip, and good dielectric properties
  • Water resistant, UV resistant, and easy to splice
  • Not for use on capstans, with running hitches, or in any friction heating environments

More Options

Product Details

General

EU RoHS Indicator No
Material Polyolefin
Size 5/8 in
Tensile Strength 9,500 lb
Type Load Lift Assist
UPC 096359043904

Dimensions

Diameter 0.625 in
Length 7200 in
Weight 6.0 lb
WeightMetric 2.7 kg

Logistics

Pallet Quantity 4800
Standard Package 600

Resources and Downloads