text.skipToContent text.skipToNavigation

Double and Triple Blocks with 150' of ½", 3-str. Polydacron Rope

by CHANCE Utility 

Catalog ID: C4000925

The shells and sheaves are made of high dielectric, fiberfilled natural nylon. The shaft is of silicon bronze and the sheave bearings are oil impregnated bronze. Blocks are available with either polypropylene or Poly-Dacron rope for minimum stretch and long service life. Dielectric Strength: Dielectric rating in dry weather is 30,000 volts between the bearing and the mounting bolt nut. Maximum 1/2" rope.

Product Details

General

Style Double & Triple Blocks w/ 150' of Rope
Type Load Lift Assist
UPC 096359016960

Dimensions

Weight 20.5 lb

Logistics

Pallet Quantity 24
Standard Package 1

Resources/Downloads