text.skipToContent text.skipToNavigation

Hotstick Refinishing Pad

By CHANCE Utility 

Catalog ID: C4001166

By CHANCE Utility
Catalog ID:  C4001166
These pads are used in conjunction with Moisture Eater II to remove contamination that clings to the tool or contamination ground into scars and scuffs in the tools surface. Gloss restorer must be applied after using these pads since cleaning with Moisture Eater II will remove the glossy finish on the tool as well as contamination. The pads may also be used on metal parts to remove oxides and surface corrosion.

More Options

Product Details

General

EU RoHS Indicator No
Style Abrasive Cleaning Pads
UPC 096359016984

Dimensions

Weight 0.049 lb

Logistics

Carton Quantity 1
Pallet Quantity 200